Skip to main content

Water Purification Systems

Water Purification Systems

Find a water purification system that delivers the quality your lab requires. Explore reverse osmosis and polishing units that produce Type III or Type I water using technologies such as carbon filtration, deionization, ultrafiltration, and UV. Choose the model that matches your purity and throughput needs.

WaterPro Water Purification Systems provide point-of-use water for specific laboratory demands. Available units include Type III reverse osmosis systems and polishing stations. Filtration and purification technologies include carbon filtration, deionization, organic adsorption, ultrafiltration, ultraviolet exposure and microporous filtration. WaterPro PS Water Polishing Stations and WaterPro BT Bench Top units can produce Type I water with specialized models that produce low TOC or pyrogen-free water. 

Parts & Accessories
Locate the right accessories for your system.




REQUEST FREE WATER TEST

Request a free WaterProfile Test Kit, and let our experts identify the right type of water filtration for your lab application. 

 

Talk to an Expert

Find your Product

3 items

WaterPro PS Polishing Systems
WaterPro PS Polishing Systems
WaterPro PS Polishing Systems deliver Type I, 18.2 megohm-cm water from the dispensing valve or optional dispensing gun at a typical rate of 1.8 liters per minute depending on feedwater flow rate and...
WaterPro BT Water Purification Systems
WaterPro BT Water Purification Systems
Turns almost any laboratory sink into an on-demand, ultrapurified water station. A quick disconnect coupler with bypass allows this portable benchtop unit to produce Type III RO-purified water or...
WaterPro RO Systems
WaterPro RO Systems
WaterPro RO Stations feature large capacity filters and membrane to deliver high-quality reverse osmosis (RO) purified water. RO water is ideal for laboratory applications such as reagent preparation...
Looking for replacement parts or accessories for an existing unit?Shop Parts & Accessories
Page 1 of 1

FAQs

What type of water do I need for my application?

Different lab applications require different purity levels. Here are typical requirements for common applications:

Type I: Critical analytical work (HPLC, LC-MS, PCR, cell culture)

Type II: General lab reagents, buffers, media prep

Type III: Feedwater for Type I/II systems or glassware washing

Choosing the correct type ensures experimental accuracy and reproducibility.

Resistivity of the water determines the water type and is often monitored in water purification systems.

Resistivity Levels by Laboratory Water Type

Water Type

Resistivity Range

Conductivity Equivalent

Typical Use

Type I (Ultrapure)

18.2 MΩ·cm (at 25°C)

0.055 µS/cm

HPLC, LC-MS, ICP-MS, PCR, cell culture, molecular biology

Type II (Pure)

1 – 10 MΩ·cm

1.0 – 0.1 µS/cm

Reagent prep, buffers, microbiology media, general analytical work

Type III (RO or Primary Grade)

0.05 – 0.5 MΩ·cm

20 – 2 µS/cm

Glassware washing, autoclave feed, feedwater for Type I/II systems

Other parameters that are important and are sometimes monitored are: TOC (Total Organic Carbon) for analytical work and bacteria/endotoxin levels for life science applications.

Replacement intervals depend on usage and feedwater quality.

Most systems require cartridge replacement every 3-12 months.

It will depend on the system as some systems are designed for tap water feed.

However, poor feedwater quality may require pretreatment to determine the quality of your feedwater and recommend the best water system for your application: https://www.labconco.com/water-profile-test-kit.

Water quality level requirement for the final rinse in a glassware washer varies depending on the application the glassware will be used for. Type II water is commonly used in the final rinse cycle when glassware is used in workflows that involve analytical analysis. Type III water is used in the final rinse cycle for general laboratory applications that are less sensitive. Type I water is NEVER recommended to be used in a glassware washer, as it is so pure it can be corrosive to the washer.